How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | T: | 1.125 |
| AG: | 4.65 | AE2: | 0.56 |
| P: | 1.88 in | BD: | 5.88 |
| L: | 5.51 in | G: | 1.94 |
| H: | 0.53 in | AJ: | 5.88 |
| BF: | 0.41 | I: | 3.77 in |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | D: | 2.69 |
| AF: | 0.19 | V: | 1.94 in |
| BE: | 0.38 in | LM: | 7.76 |
| AB: | 4.07 | AK: | 4.5 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Bore Code: | 18 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Ratio: | 80:1 | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Model Code: | 23YFC | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.125 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 0.455 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

