How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | D: | 2.69 |
| AB: | 4.07 | BE: | 0.38 in |
| AA: | 8.88 | H: | 0.53 in |
| G: | 1.94 | U: | 0.75 in |
| AK: | 4.5 | AG: | 4.65 |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| V: | 1.94 in | BD: | 5.88 |
| I: | 3.77 in | AJ: | 5.88 |
| T: | 1.125 | LL: | 2.12 in |
| AF: | 0.19 | P: | 1.88 in |
| AE2: | 0.56 | LM: | 7.76 |
Technical Specifications
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Service Factor: | 1 | Bore Code: | 18 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.455 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio: | 80:1 | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Model Code: | 23YFC | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

