How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | G: | 1.94 |
| LM: | 7.76 | U: | 0.75 in |
| BD: | 5.88 | LL: | 2.12 in |
| V: | 1.94 in | AA: | 8.88 |
| AJ: | 5.88 | BF: | 0.41 |
| H: | 0.53 in | AK: | 4.5 |
| P: | 1.88 in | T: | 1.188 |
| BE: | 0.38 in | AG: | 4.65 |
| D: | 2.69 | L: | 5.51 in |
| AB: | 4.07 | AF: | 0.19 |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
Technical Specifications
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Model Code: | 23YFC |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 2 |
| Ratio: | 10:1 | Service Factor: | 1 |
| Output RPM: | 175 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 3.08 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

