How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | D: | 2.69 |
| I: | 3.77 in | P: | 1.88 in |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| U: | 0.75 in | V: | 1.94 in |
| BE: | 0.38 in | AE2: | 0.56 |
| LM: | 7.76 | AJ: | 5.88 |
| BF: | 0.41 | BD: | 5.88 |
| T: | 1.188 | AA: | 8.88 |
| AF: | 0.19 | G: | 1.94 |
| AG: | 4.65 | H: | 0.53 in |
| AK: | 4.5 | LL: | 2.12 in |
Technical Specifications
| Output RPM: | 175 | Output Key: | 1/4 X 2.50 |
| Model Code: | 23YFC | Ratio Range: | 10:1 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.08 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Center Distance (in): | 2.375 | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Bore Code: | 19 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

