How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | BD: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| G: | 1.94 | D: | 2.69 |
| T: | 1.188 | LM: | 7.76 |
| U: | 0.75 in | AG: | 4.65 |
| BF: | 0.41 | BE: | 0.38 in |
| AJ: | 5.88 | H: | 0.53 in |
| AA: | 8.88 | AF: | 0.19 |
| AB: | 4.07 | LL: | 2.12 in |
| AE2: | 0.56 | I: | 3.77 in |
| L: | 5.51 in | V: | 1.94 in |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.08 |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 19 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output RPM: | 175 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Input Diameter (in): | 0.75 in |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Model Code: | 23YFC |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

