How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | H: | 0.53 in |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| LM: | 7.76 | AK: | 4.5 |
| AE2: | 0.56 | AJ: | 5.88 |
| T: | 1.188 | AA: | 8.88 |
| G: | 1.94 | BF: | 0.41 |
| P: | 1.88 in | V: | 1.94 in |
| AB: | 4.07 | AF: | 0.19 |
| BD: | 5.88 | I: | 3.77 in |
| L: | 5.51 in | LL: | 2.12 in |
| U: | 0.75 in | BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Series Code: | OE | Ratio Range: | 100:1 to 250:1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 17.5 |
| Bore Code: | 19 | Model Code: | 23YFC |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.307 | Input Diameter (in): | 0.75 in |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

