How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AG: | 4.65 |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| AK: | 4.5 | T: | 1.188 |
| AJ: | 5.88 | BD: | 5.88 |
| V: | 1.94 in | AE2: | 0.56 |
| G: | 1.94 | H: | 0.53 in |
| BE: | 0.38 in | P: | 1.88 in |
| L: | 5.51 in | LL: | 2.12 in |
| BF: | 0.41 | I: | 3.77 in |
| AA: | 8.88 | LM: | 7.76 |
| AF: | 0.19 | AB: | 4.07 |
Technical Specifications
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 23YFC | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 19 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 100:1 to 250:1 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 0.307 | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

