How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | G: | 1.94 |
| P: | 1.88 in | H: | 0.53 in |
| AF: | 0.19 | BD: | 5.88 |
| U: | 0.75 in | AG: | 4.65 |
| BE: | 0.38 in | AA: | 8.88 |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| LM: | 7.76 | I: | 3.77 in |
| V: | 1.94 in | L: | 5.51 in |
| AK: | 4.5 | D: | 2.69 |
| AJ: | 5.88 | T: | 1.188 |
| AB: | 4.07 | BF: | 0.41 |
Technical Specifications
| Ratio Range: | 15:1 | Output Key: | 1/4 X 2.50 |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Service Factor: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.188 in | Output RPM: | 117 |
| Model Code: | 23YFC | Bore Code: | 19 |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.3 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

