How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BD: | 5.88 |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| G: | 1.94 | BE: | 0.38 in |
| T: | 1.188 | LM: | 7.76 |
| L: | 5.51 in | D: | 2.69 |
| U: | 0.75 in | AJ: | 5.88 |
| AB: | 4.07 | LL: | 2.12 in |
| P: | 1.88 in | AK: | 4.5 |
| BF: | 0.41 | AF: | 0.19 |
| AE2: | 0.56 | I: | 3.77 in |
| AG: | 4.65 | AA: | 8.88 |
Technical Specifications
| Series Code: | OE | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Motor Frame Size: | 140TC | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 15:1 |
| Input Diameter (in): | 0.75 in | Model Code: | 23YFC |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 2.3 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Bore Code: | 19 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Output RPM: | 117 | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

