How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AJ: | 5.88 |
| AE2: | 0.56 | BE: | 0.38 in |
| AB: | 4.07 | AA: | 8.88 |
| L: | 5.51 in | P: | 1.88 in |
| I: | 3.77 in | BF: | 0.41 |
| Center Distance (in): | 2.375 in | T: | 1.188 |
| AG: | 4.65 | AK: | 4.5 |
| LL: | 2.12 in | BD: | 5.88 |
| H: | 0.53 in | D: | 2.69 |
| V: | 1.94 in | U: | 0.75 in |
| LM: | 7.76 | AF: | 0.19 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Output Diameter (in): | 1.188 in | Ratio: | 20:1 |
| Series Code: | OE | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 1.83 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Model Code: | 23YFC |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Bore Code: | 19 | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

