How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | U: | 0.75 in |
| AB: | 4.07 | H: | 0.53 in |
| LM: | 7.76 | BD: | 5.88 |
| T: | 1.188 | BE: | 0.38 in |
| I: | 3.77 in | G: | 1.94 |
| D: | 2.69 | LL: | 2.12 in |
| AE2: | 0.56 | AK: | 4.5 |
| P: | 1.88 in | BF: | 0.41 |
| V: | 1.94 in | AF: | 0.19 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | AA: | 8.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Series Code: | OE |
| Center Distance (in): | 2.375 | Ratio: | 20:1 |
| Model Code: | 23YFC | Ratio Range: | 20:1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.83 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

