How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | D: | 2.69 |
| LM: | 7.76 | AE2: | 0.56 |
| L: | 5.51 in | G: | 1.94 |
| T: | 1.188 | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| BD: | 5.88 | H: | 0.53 in |
| I: | 3.77 in | AJ: | 5.88 |
| U: | 0.75 in | AB: | 4.07 |
| AA: | 8.88 | BF: | 0.41 |
| AK: | 4.5 | AG: | 4.65 |
| AF: | 0.19 | V: | 1.94 in |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Model Code: | 23YFC |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.51 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 2.375 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 70 | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

