How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AJ: | 5.88 |
| P: | 1.88 in | BD: | 5.88 |
| AA: | 8.88 | U: | 0.75 in |
| T: | 1.188 | V: | 1.94 in |
| I: | 3.77 in | AK: | 4.5 |
| H: | 0.53 in | AG: | 4.65 |
| D: | 2.69 | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| AB: | 4.07 | BF: | 0.41 |
| LM: | 7.76 | AF: | 0.19 |
| LL: | 2.12 in | L: | 5.51 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output RPM: | 70 |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.51 |
| Ratio Range: | 25:1 | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 23YFC | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

