How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AG: | 4.65 |
| V: | 1.94 in | D: | 2.69 |
| T: | 1.188 | BE: | 0.38 in |
| AA: | 8.88 | LL: | 2.12 in |
| U: | 0.75 in | P: | 1.88 in |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| LM: | 7.76 | BD: | 5.88 |
| BF: | 0.41 | AB: | 4.07 |
| AF: | 0.19 | AE2: | 0.56 |
| L: | 5.51 in | AJ: | 5.88 |
| H: | 0.53 in | AK: | 4.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Ratio: | 25:1 |
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Output RPM: | 70 |
| Output Shaft Direction: | 2 | Model Code: | 23YFC |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 2.375 |
| Bore Code: | 19 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.51 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

