How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | AJ: | 5.88 |
| U: | 0.75 in | BF: | 0.41 |
| V: | 1.94 in | AK: | 4.5 |
| D: | 2.69 | AB: | 4.07 |
| L: | 5.51 in | G: | 1.94 |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| LL: | 2.12 in | I: | 3.77 in |
| AE2: | 0.56 | BD: | 5.88 |
| T: | 1.188 | P: | 1.88 in |
| AF: | 0.19 | H: | 0.53 in |
| AG: | 4.65 | BE: | 0.38 in |
Technical Specifications
| Bore Code: | 19 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Service Factor: | 1 | Model Code: | 23YFC |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 2.375 | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 1.51 | Assembly: | YFC-2 |
| Ratio Range: | 25:1 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

