How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | BD: | 5.88 |
| U: | 0.75 in | G: | 1.94 |
| BE: | 0.38 in | AG: | 4.65 |
| AK: | 4.5 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| H: | 0.53 in | LL: | 2.12 in |
| LM: | 7.76 | P: | 1.88 in |
| BF: | 0.41 | AE2: | 0.56 |
| AF: | 0.19 | AB: | 4.07 |
| L: | 5.51 in | T: | 1.188 |
| I: | 3.77 in | AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Assembly: | YFC-2 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.32 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 140TC | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 30:1 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Model Code: | 23YFC | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

