How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.56 |
| LL: | 2.12 in | AG: | 4.65 |
| BE: | 0.38 in | L: | 5.51 in |
| P: | 1.88 in | LM: | 7.76 |
| BF: | 0.41 | AJ: | 5.88 |
| V: | 1.94 in | G: | 1.94 |
| AF: | 0.19 | U: | 0.75 in |
| I: | 3.77 in | AA: | 8.88 |
| BD: | 5.88 | AK: | 4.5 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| T: | 1.188 | AB: | 4.07 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 30:1 | Model Code: | 23YFC |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Bore Code: | 19 | Series Code: | OE |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.32 | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.375 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

