How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | AE2: | 0.56 |
| U: | 0.75 in | G: | 1.94 |
| AJ: | 5.88 | AB: | 4.07 |
| H: | 0.53 in | P: | 1.88 in |
| T: | 1.188 | I: | 3.77 in |
| AK: | 4.5 | AA: | 8.88 |
| LL: | 2.12 in | BE: | 0.38 in |
| AG: | 4.65 | BD: | 5.88 |
| BF: | 0.41 | D: | 2.69 |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| LM: | 7.76 | AF: | 0.19 |
Technical Specifications
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Model Code: | 23YFC |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Gear Type: | Worm | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.32 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Center Distance (in): | 2.375 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

