How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LM: | 7.76 |
| AA: | 8.88 | BE: | 0.38 in |
| AG: | 4.65 | AF: | 0.19 |
| BF: | 0.41 | G: | 1.94 |
| T: | 1.188 | LL: | 2.12 in |
| I: | 3.77 in | L: | 5.51 in |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | AJ: | 5.88 |
| D: | 2.69 | H: | 0.53 in |
| U: | 0.75 in | AB: | 4.07 |
| V: | 1.94 in | BD: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 1.32 |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Model Code: | 23YFC | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

