How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| BD: | 5.88 | AK: | 4.5 |
| AF: | 0.19 | BF: | 0.41 |
| D: | 2.69 | LM: | 7.76 |
| BE: | 0.38 in | L: | 5.51 in |
| P: | 1.88 in | V: | 1.94 in |
| AJ: | 5.88 | T: | 1.188 |
| AG: | 4.65 | U: | 0.75 in |
| AA: | 8.88 | G: | 1.94 |
| H: | 0.53 in | AE2: | 0.56 |
| I: | 3.77 in | AB: | 4.07 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Bore Code: | 19 | Product Type: | Right Angle |
| Output RPM: | 43.8 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.04 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Model Code: | 23YFC |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

