How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BF: | 0.41 |
| LL: | 2.12 in | D: | 2.69 |
| Center Distance (in): | 2.375 in | AK: | 4.5 |
| BD: | 5.88 | I: | 3.77 in |
| L: | 5.51 in | G: | 1.94 |
| LM: | 7.76 | AG: | 4.65 |
| T: | 1.188 | BE: | 0.38 in |
| AJ: | 5.88 | U: | 0.75 in |
| V: | 1.94 in | H: | 0.53 in |
| AA: | 8.88 | AB: | 4.07 |
| AF: | 0.19 | P: | 1.88 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.188 in | Ratio: | 40:1 |
| Output RPM: | 43.8 | Bore Code: | 19 |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Model Code: | 23YFC | Series Code: | OE |
| Motor Frame Size: | 140TC | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.04 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

