How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | L: | 5.51 in |
| V: | 1.94 in | AF: | 0.19 |
| AK: | 4.5 | BD: | 5.88 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| H: | 0.53 in | BF: | 0.41 |
| G: | 1.94 | AB: | 4.07 |
| AJ: | 5.88 | T: | 1.188 |
| LL: | 2.12 in | BE: | 0.38 in |
| P: | 1.88 in | AA: | 8.88 |
| LM: | 7.76 | AE2: | 0.56 |
| D: | 2.69 | AG: | 4.65 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Bore Code: | 19 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 23YFC | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.04 |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

