How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | H: | 0.53 in |
| LM: | 7.76 | LL: | 2.12 in |
| BD: | 5.88 | G: | 1.94 |
| P: | 1.88 in | U: | 0.75 in |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| L: | 5.51 in | BE: | 0.38 in |
| I: | 3.77 in | AF: | 0.19 |
| AB: | 4.07 | BF: | 0.41 |
| AA: | 8.88 | AK: | 4.5 |
| AJ: | 5.88 | AE2: | 0.56 |
| AG: | 4.65 | D: | 2.69 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 3.89 | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 5:1 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Ratio Range: | 5:1 | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Output RPM: | 350 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Model Code: | 23YFC | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

