How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| LL: | 2.12 in | U: | 0.75 in |
| L: | 5.51 in | AB: | 4.07 |
| BF: | 0.41 | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| V: | 1.94 in | I: | 3.77 in |
| AJ: | 5.88 | P: | 1.88 in |
| LM: | 7.76 | D: | 2.69 |
| AG: | 4.65 | H: | 0.53 in |
| AA: | 8.88 | T: | 1.188 |
| G: | 1.94 | AE2: | 0.56 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Bore Code: | 19 |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 3.89 |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output RPM: | 350 |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

