How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | L: | 5.51 in |
| AE2: | 0.56 | AG: | 4.65 |
| LM: | 7.76 | BE: | 0.38 in |
| AF: | 0.19 | BF: | 0.41 |
| BD: | 5.88 | T: | 1.188 |
| AJ: | 5.88 | AA: | 8.88 |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| I: | 3.77 in | P: | 1.88 in |
| AB: | 4.07 | AK: | 4.5 |
| V: | 1.94 in | U: | 0.75 in |
| LL: | 2.12 in | G: | 1.94 |
Technical Specifications
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output RPM: | 350 | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.89 |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 2.375 |
| Model Code: | 23YFC | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

