How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | P: | 1.88 in |
| D: | 2.69 | AB: | 4.07 |
| BF: | 0.41 | T: | 1.188 |
| AE2: | 0.56 | AG: | 4.65 |
| AK: | 4.5 | LM: | 7.76 |
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| AJ: | 5.88 | G: | 1.94 |
| BD: | 5.88 | H: | 0.53 in |
| I: | 3.77 in | AF: | 0.19 |
| LL: | 2.12 in | U: | 0.75 in |
| V: | 1.94 in | L: | 5.51 in |
Technical Specifications
| Ratio: | 50:1 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.188 in | Model Code: | 23YFC |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 0.847 |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output RPM: | 35 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

