How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AA: | 8.88 |
| U: | 0.75 in | I: | 3.77 in |
| L: | 5.51 in | AE2: | 0.56 |
| AK: | 4.5 | BD: | 5.88 |
| Center Distance (in): | 2.375 in | T: | 1.188 |
| BE: | 0.38 in | LL: | 2.12 in |
| H: | 0.53 in | P: | 1.88 in |
| AB: | 4.07 | D: | 2.69 |
| AG: | 4.65 | BF: | 0.41 |
| AF: | 0.19 | AJ: | 5.88 |
| V: | 1.94 in | LM: | 7.76 |
Technical Specifications
| Output RPM: | 35 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Model Code: | 23YFC |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Bore Code: | 19 | Ratio: | 50:1 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Ratio Range: | 50:1 | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.847 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

