How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AB: | 4.07 |
| Center Distance (in): | 2.375 in | LM: | 7.76 |
| BD: | 5.88 | AG: | 4.65 |
| AE2: | 0.56 | LL: | 2.12 in |
| AK: | 4.5 | L: | 5.51 in |
| BF: | 0.41 | I: | 3.77 in |
| T: | 1.188 | D: | 2.69 |
| P: | 1.88 in | BE: | 0.38 in |
| AF: | 0.19 | AJ: | 5.88 |
| AA: | 8.88 | G: | 1.94 |
| H: | 0.53 in | V: | 1.94 in |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.847 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-2 |
| Input Diameter (in): | 0.75 in | Output RPM: | 35 |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Model Code: | 23YFC |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Bore Code: | 19 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

