How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | P: | 1.88 in |
| V: | 1.94 in | AG: | 4.65 |
| I: | 3.77 in | G: | 1.94 |
| AB: | 4.07 | H: | 0.53 in |
| AE2: | 0.56 | BD: | 5.88 |
| BE: | 0.38 in | LM: | 7.76 |
| T: | 1.188 | BF: | 0.41 |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| AJ: | 5.88 | AF: | 0.19 |
| AK: | 4.5 | U: | 0.75 in |
| D: | 2.69 | L: | 5.51 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 19 |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 140TC |
| Ratio: | 80:1 | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 0.455 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | 23YFC | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | 2 | Output RPM: | 21.9 |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

