How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| AG: | 4.65 | LM: | 7.76 |
| H: | 0.53 in | D: | 2.69 |
| AB: | 4.07 | LL: | 2.12 in |
| AF: | 0.19 | I: | 3.77 in |
| U: | 0.75 in | BF: | 0.41 |
| G: | 1.94 | BD: | 5.88 |
| V: | 1.94 in | AK: | 4.5 |
| AE2: | 0.56 | L: | 5.51 in |
| P: | 1.88 in | AJ: | 5.88 |
| T: | 1.188 | BE: | 0.38 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Bore Code: | 19 | Output RPM: | 21.9 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Output Diameter (in): | 1.188 in | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Model Code: | 23YFC |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 0.455 | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

