How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | LL: | 2.12 in |
| BD: | 9 | L: | 5.51 in |
| AK: | 8.5 | G: | 1.94 |
| I: | 3.77 in | T: | 1.188 |
| BF: | 0.53 | D: | 2.69 |
| AJ: | 7.25 | P: | 1.88 in |
| V: | 1.94 in | H: | 0.53 in |
| L1: | 8.76 in | BE1: | 0.5 in |
| U: | 0.75 in | AF: | 0.19 |
| AB: | 4.07 | AA: | 8.88 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Model Code: | 23YFC | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 3.08 | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

