How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | G: | 1.94 |
| AE2: | 0.56 | BE1: | 0.5 in |
| BD: | 9 | AJ: | 7.25 |
| T: | 1.188 | AA: | 8.88 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| AK: | 8.5 | H: | 0.53 in |
| L: | 5.51 in | P: | 1.88 in |
| BF: | 0.53 | V: | 1.94 in |
| AB: | 4.07 | AG: | 4.65 |
| AF: | 0.19 | U: | 0.75 in |
| D: | 2.69 | L1: | 8.76 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 to 250:1 | Model Code: | 23YFC |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Output RPM: | 17.5 | Output Shaft Direction: | 2 |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Bore Code: | 19 |
| Series Code: | OE | Assembly: | YFC-2 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.307 | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

