How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AJ: | 7.25 |
| AG: | 4.65 | L1: | 8.76 in |
| AA: | 8.88 | BD: | 9 |
| BF: | 0.53 | H: | 0.53 in |
| G: | 1.94 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| LL: | 2.12 in | D: | 2.69 |
| AE2: | 0.56 | L: | 5.51 in |
| T: | 1.188 | P: | 1.88 in |
| BE1: | 0.5 in | I: | 3.77 in |
| V: | 1.94 in | AK: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 0.307 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Model Code: | 23YFC | Housing Material: | Cast Iron |
| Bore Code: | 19 | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Ratio: | 100:1 | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

