How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | D: | 2.69 |
| AA: | 8.88 | BF: | 0.53 |
| I: | 3.77 in | LL: | 2.12 in |
| AE2: | 0.56 | V: | 1.94 in |
| AJ: | 7.25 | L: | 5.51 in |
| AB: | 4.07 | AK: | 8.5 |
| U: | 0.75 in | P: | 1.88 in |
| L1: | 8.76 in | T: | 1.188 |
| BE1: | 0.5 in | AG: | 4.65 |
| BD: | 9 | H: | 0.53 in |
Technical Specifications
| Ratio: | 100:1 | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.307 |
| Bore Code: | 19 | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Model Code: | 23YFC |
| Input Style: | Flexible Coupling Input | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

