How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | H: | 0.53 in |
| BD: | 9 | AB: | 4.07 |
| G: | 1.94 | L: | 5.51 in |
| BF: | 0.53 | AE2: | 0.56 |
| BE1: | 0.5 in | U: | 0.75 in |
| I: | 3.77 in | AA: | 8.88 |
| AF: | 0.19 | L1: | 8.76 in |
| V: | 1.94 in | AK: | 8.5 |
| AJ: | 7.25 | AG: | 4.65 |
| T: | 1.188 | D: | 2.69 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Assembly: | YFC-2 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Bore Code: | 19 |
| Service Factor: | 1 | Output RPM: | 117 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.3 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Model Code: | 23YFC | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Ratio: | 15:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

