How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 3.77 in |
| AB: | 4.07 | AJ: | 7.25 |
| BD: | 9 | BE1: | 0.5 in |
| LL: | 2.12 in | T: | 1.188 |
| L1: | 8.76 in | V: | 1.94 in |
| L: | 5.51 in | AE2: | 0.56 |
| AK: | 8.5 | AA: | 8.88 |
| H: | 0.53 in | U: | 0.75 in |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| AF: | 0.19 | G: | 1.94 |
| P: | 1.88 in | AG: | 4.65 |
Technical Specifications
| Series Code: | OE | Input HP @ 1750 RPM: | 2.3 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Bore Code: | 19 |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Gear Type: | Worm | Ratio: | 15:1 |
| Center Distance (in): | 2.375 | Model Code: | 23YFC |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.188 in | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

