How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | BE1: | 0.5 in |
| AE2: | 0.56 | BD: | 9 |
| LL: | 2.12 in | AJ: | 7.25 |
| U: | 0.75 in | AG: | 4.65 |
| BF: | 0.53 | L: | 5.51 in |
| AA: | 8.88 | V: | 1.94 in |
| L1: | 8.76 in | AB: | 4.07 |
| H: | 0.53 in | D: | 2.69 |
| AK: | 8.5 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | G: | 1.94 |
| T: | 1.188 | P: | 1.88 in |
Technical Specifications
| Output Diameter (in): | 1.188 in | Ratio: | 20:1 |
| Bore Code: | 19 | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.83 | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Model Code: | 23YFC |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

