How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AK: | 8.5 |
| H: | 0.53 in | LL: | 2.12 in |
| AA: | 8.88 | AG: | 4.65 |
| AE2: | 0.56 | D: | 2.69 |
| L1: | 8.76 in | AF: | 0.19 |
| T: | 1.188 | G: | 1.94 |
| BD: | 9 | I: | 3.77 in |
| BF: | 0.53 | AJ: | 7.25 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| U: | 0.75 in | BE1: | 0.5 in |
| AB: | 4.07 | P: | 1.88 in |
Technical Specifications
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 1.83 |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Bore Code: | 19 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Series Code: | OE | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Model Code: | 23YFC | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

