How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | I: | 3.77 in |
| AG: | 4.65 | AK: | 8.5 |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| H: | 0.53 in | D: | 2.69 |
| G: | 1.94 | AB: | 4.07 |
| AA: | 8.88 | T: | 1.188 |
| AE2: | 0.56 | V: | 1.94 in |
| AJ: | 7.25 | LL: | 2.12 in |
| BF: | 0.53 | BD: | 9 |
| AF: | 0.19 | U: | 0.75 in |
| L1: | 8.76 in | BE1: | 0.5 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.188 in |
| Output RPM: | 70 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Ratio: | 25:1 | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Model Code: | 23YFC | Gear Type: | Worm |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 1.51 | Housing Material: | Cast Iron |
| Bore Code: | 19 | Series Code: | OE |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

