How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | H: | 0.53 in |
| D: | 2.69 | BD: | 9 |
| AK: | 8.5 | P: | 1.88 in |
| G: | 1.94 | L1: | 8.76 in |
| L: | 5.51 in | AE2: | 0.56 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| BE1: | 0.5 in | V: | 1.94 in |
| T: | 1.188 | LL: | 2.12 in |
| AA: | 8.88 | AG: | 4.65 |
| BF: | 0.53 | AF: | 0.19 |
| U: | 0.75 in | I: | 3.77 in |
Technical Specifications
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Model Code: | 23YFC | Output Shaft Direction: | 2 |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Output RPM: | 58.3 |
| Output Diameter (in): | 1.188 in | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.32 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Bore Code: | 19 | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

