How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | AA: | 8.88 |
| LL: | 2.12 in | I: | 3.77 in |
| P: | 1.88 in | BD: | 9 |
| BF: | 0.53 | U: | 0.75 in |
| G: | 1.94 | AK: | 8.5 |
| AB: | 4.07 | AE2: | 0.56 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | AG: | 4.65 |
| AJ: | 7.25 | H: | 0.53 in |
| V: | 1.94 in | BE1: | 0.5 in |
| L: | 5.51 in | L1: | 8.76 in |
Technical Specifications
| Model Code: | 23YFC | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.32 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Bore Code: | 19 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Series Code: | OE |
| Output Diameter (in): | 1.188 in | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | Assembly: | YFC-2 |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

