How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | U: | 0.75 in |
| AK: | 8.5 | L1: | 8.76 in |
| AJ: | 7.25 | D: | 2.69 |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| T: | 1.188 | AA: | 8.88 |
| AE2: | 0.56 | L: | 5.51 in |
| I: | 3.77 in | BD: | 9 |
| BE1: | 0.5 in | AB: | 4.07 |
| AF: | 0.19 | LL: | 2.12 in |
| V: | 1.94 in | G: | 1.94 |
| BF: | 0.53 | AG: | 4.65 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 1.32 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Ratio: | 30:1 |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Ratio Range: | 30:1 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 180TC | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Model Code: | 23YFC | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

