How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AA: | 8.88 |
| AF: | 0.19 | L1: | 8.76 in |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| P: | 1.88 in | LL: | 2.12 in |
| BE1: | 0.5 in | AK: | 8.5 |
| BF: | 0.53 | AJ: | 7.25 |
| AE2: | 0.56 | T: | 1.188 |
| G: | 1.94 | I: | 3.77 in |
| AG: | 4.65 | BD: | 9 |
| H: | 0.53 in | AB: | 4.07 |
| U: | 0.75 in | V: | 1.94 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.04 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output RPM: | 43.8 |
| Model Code: | 23YFC | Ratio: | 40:1 |
| Gear Type: | Worm | Series Code: | OE |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Assembly: | YFC-2 |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 40:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.188 in |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

