How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | H: | 0.53 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| U: | 0.75 in | AK: | 8.5 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| L: | 5.51 in | BD: | 9 |
| BF: | 0.53 | L1: | 8.76 in |
| P: | 1.88 in | LL: | 2.12 in |
| AF: | 0.19 | AA: | 8.88 |
| AG: | 4.65 | AE2: | 0.56 |
| G: | 1.94 | V: | 1.94 in |
| AB: | 4.07 | T: | 1.188 |
Technical Specifications
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Bore Code: | 19 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Model Code: | 23YFC | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 1.04 |
| Assembly: | YFC-2 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

