How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | G: | 1.94 |
| BD: | 9 | L1: | 8.76 in |
| AJ: | 7.25 | D: | 2.69 |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| AG: | 4.65 | BE1: | 0.5 in |
| AB: | 4.07 | L: | 5.51 in |
| AE2: | 0.56 | U: | 0.75 in |
| BF: | 0.53 | P: | 1.88 in |
| I: | 3.77 in | V: | 1.94 in |
| AK: | 8.5 | AA: | 8.88 |
| T: | 1.188 | H: | 0.53 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 3.89 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Output RPM: | 350 |
| Input Diameter (in): | 0.75 in | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Ratio Range: | 5:1 |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Assembly: | YFC-2 | Series Code: | OE |
| Model Code: | 23YFC | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

