How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | AG: | 4.65 |
| H: | 0.53 in | BE1: | 0.5 in |
| AA: | 8.88 | BD: | 9 |
| AK: | 8.5 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| D: | 2.69 | G: | 1.94 |
| AJ: | 7.25 | L1: | 8.76 in |
| LL: | 2.12 in | I: | 3.77 in |
| AB: | 4.07 | L: | 5.51 in |
| V: | 1.94 in | BF: | 0.53 |
| AF: | 0.19 | AE2: | 0.56 |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Center Distance (in): | 2.375 |
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 2.50 |
| Ratio: | 50:1 | Output Shaft Direction: | 2 |
| Series Code: | OE | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.847 | Reducer: | Worm - Right Angle |
| Model Code: | 23YFC | Input RPM: | 1,750 |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Output RPM: | 35 | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

