How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | V: | 1.94 in |
| AE2: | 0.56 | AK: | 8.5 |
| I: | 3.77 in | LL: | 2.12 in |
| BF: | 0.53 | Center Distance (in): | 2.375 in |
| G: | 1.94 | H: | 0.53 in |
| AG: | 4.65 | L: | 5.51 in |
| U: | 0.75 in | AB: | 4.07 |
| AF: | 0.19 | BE1: | 0.5 in |
| P: | 1.88 in | AA: | 8.88 |
| BD: | 9 | T: | 1.188 |
| L1: | 8.76 in | AJ: | 7.25 |
Technical Specifications
| Product Type: | Right Angle | Model Code: | 23YFC |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 180TC | Bore Code: | 19 |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Series Code: | OE |
| Output RPM: | 35 | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Ratio Range: | 50:1 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.847 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

