How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AA: | 8.88 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | BF: | 0.53 |
| AK: | 8.5 | AB: | 4.07 |
| L1: | 8.76 in | I: | 3.77 in |
| L: | 5.51 in | BD: | 9 |
| AF: | 0.19 | V: | 1.94 in |
| LL: | 2.12 in | G: | 1.94 |
| AE2: | 0.56 | AG: | 4.65 |
| BE1: | 0.5 in | U: | 0.75 in |
| H: | 0.53 in | T: | 1.188 |
Technical Specifications
| Bore Code: | 19 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Assembly: | YFC-2 | Model Code: | 23YFC |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Center Distance (in): | 2.375 |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 2 | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Series Code: | OE | Gear Type: | Worm |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.674 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

