How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 1.188 |
| AA: | 8.88 | AG: | 4.65 |
| AJ: | 7.25 | BF: | 0.53 |
| AF: | 0.19 | BE1: | 0.5 in |
| L: | 5.51 in | H: | 0.53 in |
| AK: | 8.5 | V: | 1.94 in |
| AE2: | 0.56 | U: | 0.75 in |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | D: | 2.69 |
| G: | 1.94 | L1: | 8.76 in |
| P: | 1.88 in | AB: | 4.07 |
Technical Specifications
| Model Code: | 23YFC | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 60:1 | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.75 in | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.188 in | Ratio: | 60:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 0.674 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

