How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AF: | 0.19 |
| AJ: | 7.25 | T: | 1.188 |
| V: | 1.94 in | L1: | 8.76 in |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| AE2: | 0.56 | P: | 1.88 in |
| AB: | 4.07 | D: | 2.69 |
| I: | 3.77 in | AA: | 8.88 |
| BF: | 0.53 | G: | 1.94 |
| LL: | 2.12 in | U: | 0.75 in |
| BE1: | 0.5 in | BD: | 9 |
| H: | 0.53 in | AK: | 8.5 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 0.674 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Model Code: | 23YFC |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Bore Code: | 19 | Gear Type: | Worm |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

